
230B1587
SKET 330/22 E
SEMIPACK 4
230B1587
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 296 A |
| Dimensions (LxWxH) | 101x50x52 |
| Features | Heat transfer through aluminium nitride ceramic insulated metal baseplatePrecious metal pressure contacts for high reliabilityThyristor with amplifying gateUL recognized, file no. E 63 532 |
| Housing | SEMIPACK 4 |
| Legacy part number | 07896070 |
| Product line | SEMIPACK |
| Product Status | Not for New Designs |
| Surge current (A) | 8000 A |
| Technology | Thyristor / Diode |
| Topology | Thyristor |
| Type | SEMIPACK 4 |
| Typical applications | DC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
| Voltage (V) | 2200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.99 Kilogram |
| Net weight | 0.94 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |