
24921690VM05
SK50GD12T4ETE2-M05
SEMITOP E2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Country of origin | Italy |
Current (A) | 50 A |
Dimensions (LxWxH) | 63x57x12 |
Features | Integrated NTC temperature sensorPress-Fit contact technologyOptimized design for superior thermal performancesLow inductive design1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyUL recognized file no. E 63 532 |
Housing | SEMITOP E2 |
Product Status | In Production |
Product line | SEMITOP |
Technology | IGBT |
Topology | Sixpack |
Type | SEMITOP E2 |
Typical applications | Air conditioningMotor drivesServo drivesUPSAuxiliary Inverters |
Variant | HPTP |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |