Semikron Danfoss logo

24922910VM05

SK50DGDL12T7ETE2s-M05

SEMITOP E2 Solder, HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originItaly
Current (A)50 A
Dimensions (LxWxH)63x57x12
FeaturesOptimized design for superior thermal performanceLow inductive designSolder contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
HousingSEMITOP E2 Solder
Product lineSEMITOP
Product StatusIn Production New
TechnologyIGBT
TopologyCIB
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters
VariantHPTP
Variant DescriptionThe SK50DGDL12T7ETE2s-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.055 Kilogram
Net weight0.035 Kilogram
Proposition 65Cancer and Reproductive Harm