Semikron Danfoss logo

24920211VM01

SK25UT16p-M01

SEMITOP 3 Press-Fit, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)29 A
Voltage (V)1600 V
TopologyThyristor
Product lineSEMITOP
HousingSEMITOP 3 Press-Fit
Dimensions (LxWxH)31x55x12
TechnologyThyristor / Diode
FeaturesCompact DesignOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipUp to 1600V reverse voltageUL recognized file no. E 63 532
Typical applicationsSoft starterLight control (studios, theater)Temperature control
Surge current (A)280 A
VariantWacker P12
Variant DescriptionThe SK25UT16p-M01 is a 1600 V Thyristor / Diode module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/sk25ut16p-m01-24920211vm01">SK25UT16p-M01</a><a href="/products/p/sk25ut16p-24920211">SK25UT16p</a>

General specifications

Characteristic
Value
Gross weight0.038 Kilogram
Net weight0.029 Kilogram
Proposition 65Cancer and Reproductive Harm