
24923210VM05
SK10DGD12T7ETE1s-M05
SEMITOP E1 Solder, HPTP
24923210VM05
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT T7 |
| Country of origin | Italy |
| Current (A) | 10 A |
| Dimensions (LxWxH) | 63x34x12 |
| Housing | SEMITOP E1 Solder |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | CI |
| Typical applications | Motor drivesAir conditioningAuxiliary Inverters |
| Variant | HPTP |
| Variant Description | The SK10DGD12T7ETE1s-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |