
24914310VM05
SK 95 DGL 126-M05
SEMITOP 3
Product specifications
Characteristic | Value |
---|---|
Country of origin | Italy |
Current (A) | 96 A |
Dimensions (LxWxH) | 55x31x12 |
Features | CAL Technology FWDHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Compact designOne screw mountingTrench IGBT technology |
Housing | SEMITOP 3 |
Product line | SEMITOP |
Product Status | In Production |
Surge current (A) | 700 A |
Technology | Bridge |
Topology | Rectifier |
Type | SEMITOP 3 |
Typical applications | Rectifier |
Variant | HPTP |
Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.039 Kilogram |
Net weight | 0.03 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |