
24920390VM05
SK 75 GHL 07F3TD1-M05
SEMITOP 3, HPTP
24920390VM05
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Current (A) | 75 A |
| Dimensions (LxWxH) | 55x31x12 |
| Features | Compact designOne screw mounting moduleOptimum heat transfer and insulation through direct copper bonding aluminum oxide ceramic (DBC)650V Trench3 Fast IGBT technology650V Rapid switching diodeIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
| Housing | SEMITOP 3 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | H-Bridge |
| Typical applications | InverterWeldingUPS |
| Variant | HPTP |
| Variant Description | The SK 75 GHL 07F3TD1-M05 is a 650 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Voltage (V) | 650 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |