
24910600VM05
SK 70 WT 16-M05
SEMITOP 3, HPTP
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 72 A |
| Dimensions (LxWxH) | 55x31x12 |
| Features | Soft startersLight control (studios, theaters...)Temperature control |
| Housing | SEMITOP 3 |
| Product line | SEMITOP |
| Product Status | In Production |
| Surge current (A) | 900 A |
| Technology | Thyristor / Diode |
| Topology | Thyristor |
| Type | SEMITOP 3 |
| Typical applications | Soft startersLight control (studios, theaters...)Temperature control |
| Variant | HPTP |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.029 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |