Semikron Danfoss logo

230B1063

SK 3/12

Leaded

Product specifications

Characteristic
Value
Product StatusNot for New Designs
Country of originBrazil
Current (A)3 A
Surge current (A)180 A
Voltage (V)1200 V
Legacy part number03204970
Product lineLeaded
HousingLeaded
CaseE34
Dimensions (LxWxH)D6x9
TechnologyDiodes
Chip technologyStandard recovery
FeaturesMax. solder temperature: 260°CPlastic material has UL classification 94V-0
Typical applicationsAll-purpose rectifier diode

General specifications

Characteristic
Value
Gross weight0.001 Kilogram
Net weight0.001 Kilogram
Proposition 65Cancer and Reproductive Harm