
24914520
SK 100 GH 12T4 T
SEMITOP 4
24914520
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 100 A |
| Voltage (V) | 1200 V |
| Topology | H-Bridge |
| Product line | SEMITOP |
| Housing | SEMITOP 4 |
| Dimensions (LxWxH) | 61x55x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | One screw mounting moduleFully compatible with SEMITOP<sup>®</sup>1,2,3Improved thermal performances by aluminium oxide substrateNew IGBT4 TechnologyCAL 4 technology FWDIntegrated NTC Temperature sensor |
| Typical applications | Voltage regulator |
| Legacy part number | 24914520 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SK 100 GH 12T4 T is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/sk-100-gh-12t4-t-m05-24914520vm05">SK 100 GH 12T4 T-M05</a><a href="/products/p/sk-100-gh-12t4-t-24914520">SK 100 GH 12T4 T</a> |