Semikron Danfoss logo

27895001VM07

SEMiX603GB12E4pV1-M07

SEMiX 3p, HP-PCM

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)600 A
Dimensions (LxWxH)150x62x17
FeaturesTrench = Trenchgate technologyThermally optimized ceramicHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532
HousingSEMiX 3p
Product lineSEMiX
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMiX 3p
Typical applicationsAC inverter drivesRenewable energy systemsUPS
VariantHP-PCM
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm