
27897520
SEMiX443KD16p
SEMiX 3p
Product specifications
Characteristic | Value |
---|---|
Country of origin | Slovakia |
Current (A) | 585 A |
Dimensions (LxWxH) | 150x62x17 |
Features | Rectifier PEP technology for enhanced power and environmental robustnessT<sub>jmax</sub> = 175°CNTC temperature sensorPress-fit pins as auxiliary contactsTerminal height 17 mmUL recognised file no. E63532 |
Housing | SEMiX 3p |
Legacy part number | 27897520 |
Product Status | In Production |
Product line | SEMiX |
Surge current (A) | 8200 A |
Technology | Thyristor / Diode |
Type | SEMiX 3p |
Typical applications | Input Bridge Rectifier for AC/DC motor controlPower supply |
Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.381 Kilogram |
Net weight | 0.35 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |