Semikron Danfoss logo

21919420VM07

SEMiX205MLI07E4-M07

SEMiX 5p, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)200 A
Voltage (V)650 V
Topology3-Level
Product lineSEMiX
HousingSEMiX 5p
Dimensions (LxWxH)130x70x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesSolderless assembling solution with PressFIT signal pins and screw power terminalsIGBT 4 Trench Gate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside
Typical applicationsUPSSolarMotor Drives
VariantHP-PCM
Variant DescriptionThe SEMiX205MLI07E4-M07 is a 650 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/semix205mli07e4-m04-21919420vm04">SEMiX205MLI07E4-M04</a><a href="/products/p/semix205mli07e4-m07-21919420vm07">SEMiX205MLI07E4-M07</a><a href="/products/p/semix205mli07e4-21919420">SEMiX205MLI07E4</a>

General specifications

Characteristic
Value
Gross weight0.475 Kilogram
Net weight0.39 Kilogram
Proposition 65Cancer and Reproductive Harm