SEMITRANS® Classic
Faster Switching, Higher Power, Proven Package
SEMITRANS® Classic – 25kW up to 500kW
SEMITRANS Classic power modules are robust industry standard packages with copper baseplate and screw terminals for the power connections. The SEMITRANS Classic packages feature a low inductance design, used for inverters from 25kW to 500kW. The IGBT modules are available up to 900A and 1700V, achieved with various IGBT chip sources and CAL diodes. SiC modules are available as full SiC modules with and without hybrid SiC freewheeling diodes and as hybrid SiC modules with IGBT and SiC freewheeling diodes. With more than 25 years of market experience, the SEMITRANS package delivers an established, tested standard design.
SEMITRANS® Classic Benefits
- Robust industry standard package
- Multiple IGBT sources
- Large portfolio
- SiC MOSFET and hybrid SiC modules available
SEMITRANS® Classic Key Features
- IGBT modules available in 600V, 650V, 1200V and 1700V, from 50A to 900A
- SiC modules available in 1200V and 1700V, from 200A to 500A
- Half-bridge, single switch, chopper, multilevel, sixpack and common emitter topologies
- Insulated copper baseplate using DBC (some SiC modules use AlN AMB)
- High isolation voltage
SEMITRANS® Classic Applications
These proven and tested packages are designed for a wide range of applications such as regenerative inverters and power supplies. The long service life is ideally suited to ambitious applications.
SEMITRANS® Classic Product Range
The SEMITRANS Classic IGBT and SiC module family offers a wide range of topologies and power ranges, with all standard voltage classes from 600V to 1700V covered. The current rating ranges from 50A to 900A. The SEMITRANS package is available in half-bridge, chopper, single switch, multilevel and common emitter topologies.
Large Portfolio
- 50A - 900A, five housing sizes, different topologies
- A perfect fit for any application
SEMITRANS® IGBT Modules
Filter
- Product Type
- Product Line
- VCES in V
- ICnom in A
- Switches
- Technology
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.
SEMITRANS® SiC MOSFET Modules
Filter
- Product Type
- Product Line
- VDS in V
- ID in A
- Switches
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.
SEMITRANS® Hybrid-SiC Modules
Filter
- Product Type
- Product Line
- VCE in V
- ICnom in A
- Switches
- Technology
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.
Newly Released Modules
SEMITRANS 2 and 3 with Generation 7 IGBT M7
- Low forward voltage drop
- Humidity robust
- Multiple source IGBT M7
- Half-bridge (GB) and common-emitter (GM) types
- Motor Drives, UPS Systems, Solar and Energy Storage Systems, Power Supplies, Welding
Optimized SEMITRANS 3 Modules for Solar and ESS, Power Supplies, and UPS Systems
- 1200V modules including IGBT 4 (12E4/12T4) and Generation IGBT 7 (12M7) chipsets
- Optimized freewheeling diodes for reduced conduction losses
- Available as half-bridge (GB) and common-emitter (GM) topologies for split-TNPC topology
- Industry standard package (full compatibility)
SEMITRANS 2 and 3
Datasheets
In production new | Sample status |
---|---|
SEMITRANS 3 | SEMITRANS 2 |
SKM300GB12M7 | SKM75GB12M7 |
SKM400GB12M7 | SKM100GB12M7 |
SKM460GB12M7 | SKM150GB12M7 |
SKM460GM12M7 | SKM200GB12M7 |
SKM600GB12M7 | SEMITRANS 3 |
SKM600GM12M7 | SKM150GB12M7G |
SKM200GB12M7G | |
SKM800GB12M7 |
In production new | Sample status |
---|---|
SKM450GB12E4D1 | SKM600GB12M7D1 |
SKM450GB12T4D1 | SKM800GB12M7 |
SKM600GB12E4D1 | SKM800GM12M7 |
SKM600GM12E4D1 | |
In production new | Sample status |
---|---|
SKM75GB07E3 | - |
SKM100GB07E3 | - |
SKM150GB07E3 | - |
Faster Switching with SEMITRANS SiC Modules
Hybrid SiC SEMITRANS 3 Modules
(IGBT4 & SiC diode)
- 62mm half-bridge
- 1200V, 200A IGBT4 & 1200V, 80A or 160A SiC Schottky diode
- Low inductance design
- Reliable mechanical package
Full SiC SEMITRANS 3 Modules
(use of SiC MOSFET’s internal body diode)
- 62mm half-bridge
- 1200V/350A & 500A, 1700V/260A SiC MOSFET
- Humidity-robust Rohm Gen 2 SiC MOSFET Chips
- Modules partly equipped with AlN AMB
- Low inductance design
- Reliable mechanical package
Full SiC SEMITRANS 3 Modules
(SiC MOSFET & hybrid SiC diode)
- 62mm half-bridge
- 1200V/350A, 1700V/260A SiC MOSFET
- Humidity-robust Rohm Gen 2 SiC MOSFET and Schottky diode Chips
- Modules equipped with AlN AMB
- Low inductance design
- Reliable mechanical package