SEMISTACK® RE
The SEMISTACK RE offers a pre-qualified water-cooled power assembly ready for integration, meeting a rigorous qualification and environmental standard (IEC 60721-3). The platform design, using SKiiP IPM, has been optimized to get the best compromise cost/performance for a water-cooled power inverter in the megawatt power range for high reliability markets. The book format enables a compact integration in standard industrial cabinets to achieve high power, up to 6MVA low voltage. Specified for wind turbine applications, the SEMISTACK RE offers a high IGBT cycling capability and a high capacitor bank lifetime, reducing maintenance.
Features
- Water cooled
- SKiiP Integrated Power Module
- AC current measurement
- DC voltage measurement
- Heatsink temperature measurement
- DC operation 1250V nominal
- CAN diagnostic and parameters setting
Applications
- Green hydrogen
- Wind energy
- Solar and energy storage systems
- Motor drives
Housings
- Size B1
- Size B2