Semikron Danfoss logo

L5046001

SKYPER32 PRO 2nd edition 12111

Driver Core

Product specifications

Characteristic
Value
Channels2
Country of originRomaniaGermany
Current (A)20 A
FeaturesTwo output channelsIntegrated potential free power supplyUnder voltage protection prim/secDriver interlock top / bottomDynamic short circuit protectionHalt status with failure managementExternal failure input (sec.)Soft turn-offRoHS compliantUL approval in progressIEC 60068-1 (climate) 40/085/56, no condensation and no dripping water permitted, non-corrosive, climate class 3K3 acc. EN60721Coated with varnish
HousingDriver Core
IOUT (AVG) (A)0.09 A
IOUT (PEAK) (A)20 A
Legacy part numberL5046001
Product lineDriver Core
Product StatusIn Production
QG (µC)15 µC
Surge current (A)0.09 A
TopologyHalf Bridge
TypeDriver Core
Typical applicationsDriver for IGBT modules in bridge circuits in industrial application
VBlocking max (V)1700 V
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.028 Kilogram