
L5066802
SKYPER PRIME 1700V 1400A ST10
Plug and Play
L5066802
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| VBlocking max (V) | 1700 V |
| Voltage (V) | 1700 V |
| Current (A) | 15 A |
| Surge current (A) | 0.1 A |
| IOUT (AVG) (A) | 0.1 A |
| IOUT (PEAK) (A) | 15 A |
| Channels | 2 |
| Frequency (kHz) | 10 kHz |
| QG (µC) | 10 µC |
| Topology | Half Bridge |
| Legacy part number | L5066802 |
| Product line | Driver |
| Housing | Plug and Play |
| Features | Dynamic short circuit detection with SoftOffGalvanic isolated DC link measurementGalvanic isolated temp measurementPWM output for sensor signalsOver voltage tripROHS, UL recognizedDC Bus up to 1200V |
| Typical applications | Regenerative invertersTractionLarge drives |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.133 Kilogram |
| Net weight | 0.061 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |