Semikron Danfoss logo

L5063103

SKYPER 42 LJ R /02 (coated)

Driver Core

Product specifications

Characteristic
Value
Channels2
Country of originItaly
Current (A)24 A
FeaturesTwo output channelsIntegrated power supplySeparated failure/signal transmissionSelectable dead timeDynamic short-circuit detectionSoftOff in error conditionActive clampingSelectable filter settingMulti failure managementROHS, UL recognizedCoated with SL1307
Frequency (kHz)100 kHz
HousingDriver Core
IOUT (AVG) (A)0.12 A
IOUT (PEAK) (A)24 A
Legacy part numberL5063103
Product lineDriver Core
Product StatusIn Production
QG (µC)20 µC
Surge current (A)0.12 A
TopologyHalf Bridge
TypeDriver Core
Typical applicationsDriver for IGBT modules in bridge circuits in industrial application
VBlocking max (V)1700 V
VDC max (V)1200 V
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.054 Kilogram
Net weight0.042 Kilogram
Proposition 65Cancer and Reproductive Harm