Semikron Danfoss logo

L5066901

SKYPER 12 press-fit C 300A/1,2

Plug and Play

Product specifications

Characteristic
Value
Channels2
Country of originGermany
Current (A)15 A
FeaturesDynamic short circuit detection with SoftOffUndervoltage lockout on primary side and secondary sideInternal power supplyROHS, UL recognized
Frequency (kHz)20 kHz
HousingPlug and Play
IOUT (AVG) (A)0.05 A
IOUT (PEAK) (A)15 A
Legacy part numberL5066901
Product lineDriver
Product StatusIn Production
QG (µC)8 µC
Surge current (A)0.05 A
TopologyHalf Bridge
TypePlug and Play
Typical applicationsSolar invertersPower suppliesMotor drives
VBlocking max (V)1200 V
VDC max (V)800 V
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.114 Kilogram
Net weight0.042 Kilogram
Proposition 65Cancer and Reproductive Harm