Semikron Danfoss logo
Semikron Danfoss Standard Photo skyper 12 press fit

L5066601

SKYPER 12 press-fit 300A/1200V

Plug and Play

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
VBlocking max (V)1200 V
Voltage (V)1200 V
Current (A)15 A
Surge current (A)0.05 A
IOUT (AVG) (A)0.05 A
IOUT (PEAK) (A)15 A
Channels2
Frequency (kHz)20 kHz
QG (µC)8 µC
TopologyHalf Bridge
Legacy part numberL5066601
Product lineDriver
HousingPlug and Play
FeaturesDynamic short circuit detection with SoftOffUndervoltage lockout on primary side and secondary sideInternal power supplyROHS, UL recognized
Typical applicationsSolar invertersPower suppliesMotor drives
VDC max (V)800 V

General specifications

Characteristic
Value
Gross weight0.114 Kilogram
Net weight0.042 Kilogram
Proposition 65Cancer and Reproductive Harm