Semikron Danfoss logo

230B1953

SKUT 115/12 T V2

SEMIPONT 5

Product specifications

Characteristic
Value
Country of originItaly
Current (A)127 A
Dimensions (LxWxH)81x46x17
FeaturesCompact designTwo screws mountingHeat ransfer and isolation through direct copper board (Low R<sub>th</sub>)Low resistance in steady-state and high reliabilityHigh surge currentsGlass passivated thyrsitor chipsUL recognized, file no. E 63 532Integrated temperature sensor
HousingSEMIPONT 5
Legacy part number07918200
Product StatusIn Production New
Product lineSEMIPONT
Surge current (A)1250 A
TechnologyThyristor / Diode
TypeSEMIPONT 5
Typical applicationsSoft starterLight control(e.g. studios, theaters)Temperature control (e.g. oven, chemical processes)
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm