
34501021
SKT 8,9 Qu RG bo/16
Thyristor Corner Gate
34501021
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 105 A |
| Surge current (A) | 1000 A |
| Voltage (V) | 1600 V |
| Chip technology | Thyristor Corner Gate |
| Features | high current density due to double mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes |
| Typical applications | controlled rectifier circuitssolid state relays |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.17 Gram |
| Net weight | 0.08 Gram |