
34399421
SKT 7,0 Qu RG bo /16
Thyristor Corner Gate
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Thyristor Corner Gate |
| Country of origin | Germany |
| Current (A) | 75 A |
| Features | high current density due to double mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes |
| Product Status | In Production |
| Surge current (A) | 450 A |
| Type | Thyristor Corner Gate |
| Typical applications | controlled rectifier circuitssolid state relays |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.75 Gram |
| Net weight | 0.05 Gram |