Semikron Danfoss logo

34302521

SKT 5,6 Qu RG bond /16

Thyristor Corner Gate

Product specifications

Characteristic
Value
Chip technologyThyristor Corner Gate
Country of originGermany
Current (A)60 A
Featureshigh current density due to double mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes
Product StatusIn Production
Surge current (A)280 A
TypeThyristor Corner Gate
Typical applicationscontrolled rectifier circuitssolid state relays
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.52 Gram
Net weight0.03 Gram