
230B0178
SKT 553/12E SG
Capsule
Product specifications
Characteristic | Value |
---|---|
Case | B11b |
Chip technology | Thyristor |
Country of origin | Brazil |
Current (A) | 554 A |
Dimensions (LxWxH) | D42x14,5 |
Features | Hermetic metal case with epoxy insulatorCapsule package for double sided coolingShallow design with single sided coolingOff-state and reverse voltages up to 1800VAmplifying gate |
Housing | Capsule |
Legacy part number | 01641640 |
Product line | Capsule |
Product Status | In Production |
Surge current (A) | 8000 A |
Technology | Thyristor |
Type | Capsule |
Typical applications | DC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Soft Starters for AC motorsRecommended snubber network e.g. for Vrms ≤ 400 V: RC= 33 Ω/32 W, C = 1µF |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.094 Kilogram |
Net weight | 0.085 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |