
230B0021
SKT 55/12 E
Stud Screw Fit
230B0021
Product specifications
Characteristic | Value |
|---|---|
| Case | B5 |
| Chip technology | Thyristor |
| Country of origin | Brazil |
| Current (A) | 55 A |
| Dimensions (LxWxH) | 160SW24M12 |
| Features | Hermetic metal case with glass insulatorThreaded stud ISO M12International standard case |
| Housing | Stud Screw Fit |
| Legacy part number | 01235951 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 1100 A |
| Technology | Thyristor |
| Type | Stud Screw Fit |
| Typical applications | DC motor control (e. g. for machines tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for V<sub>VRMS</sub> ≤ 400 V: R = 47 Ω/10 W, C = 0,22 µF |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Kilogram |
| Net weight | 0.1 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |