Semikron Danfoss logo

230B0039

SKT 50/16 E

Stud Screw Fit

Product specifications

Characteristic
Value
CaseB3
Chip technologyThyristor
Country of originBrazil
Current (A)50 A
Dimensions (LxWxH)33SW17M8
FeaturesHermetic metal case with glass insulatorThreaded stud ISO M8 or UNF 1/4-28International standard case
HousingStud Screw Fit
Legacy part number01236160
Product lineStud Screw Fit
Product StatusIn Production
Surge current (A)900 A
TechnologyThyristor
TypeStud Screw Fit
Typical applicationsDC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for V<sub>VRMS</sub> ≤ 400 V: R = 68 Ω/11 W, C = 0,22 µF
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.024 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm