
230B0037
SKT 50/12 E
Stud Screw Fit
230B0037
Product specifications
Characteristic | Value |
|---|---|
| Case | B3 |
| Chip technology | Thyristor |
| Country of origin | Brazil |
| Current (A) | 50 A |
| Dimensions (LxWxH) | 33SW17M8 |
| Features | Hermetic metal case with glass insulatorThreaded stud ISO M8 or UNF 1/4-28International standard case |
| Housing | Stud Screw Fit |
| Legacy part number | 01236140 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 900 A |
| Technology | Thyristor |
| Type | Stud Screw Fit |
| Typical applications | DC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for V<sub>VRMS</sub> ≤ 400 V: R = 68 Ω/11 W, C = 0,22 µF |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.024 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |