
230B6244
SKT 340/16 E
Capsule
230B6244
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Brazil |
| Current (A) | 340 A |
| Surge current (A) | 5200 A |
| Voltage (V) | 1600 V |
| Legacy part number | 01642260 |
| Product line | Capsule |
| Housing | Capsule |
| Case | B8 |
| Dimensions (LxWxH) | D42x14 |
| Technology | Thyristor |
| Chip technology | Thyristor |
| Features | Hermetic metal case with ceramic insulatorCapsule package for double sided coolingShallow design with single sided coolingInternational standard caseOff-state and reverse voltages up to 1800VAmplifying gate |
| Typical applications | DC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e.g. for V<sub>VRMS</sub> ≤ 400 V: R = 33 Ω/32 W, C = 0,47 µF |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.066 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |