Semikron Danfoss logo

230B6243

SKT 340/12 E

Capsule

Product specifications

Characteristic
Value
Product lineCapsule
Current (A)340 A
CaseB8
Voltage (V)1200 V
Chip technologyThyristor
Country of originBrazil
Dimensions (LxWxH)D42x14
FeaturesHermetic metal case with ceramic insulatorCapsule package for double sided coolingShallow design with single sided coolingInternational standard caseOff-state and reverse voltages up to 1800VAmplifying gate
HousingCapsule
Legacy part number01642250
Product StatusIn Production New
Surge current (A)5200 A
TechnologyThyristor
Typical applicationsDC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e.g. for V<sub>VRMS</sub> ≤ 400 V: R = 33 Ω/32 W, C = 0,47 µF

General specifications

Characteristic
Value
Gross weight0.066 Kilogram
Net weight0.06 Kilogram
Proposition 65Cancer and Reproductive Harm