
230B0006
SKT 24/16 E
Stud Screw Fit
230B0006
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 24 A |
| Surge current (A) | 380 A |
| Voltage (V) | 1600 V |
| Legacy part number | 01113800 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Case | B2 |
| Dimensions (LxWxH) | 30SW14M6 |
| Technology | Thyristor |
| Chip technology | Thyristor |
| Features | Hermetic metal case with glass insulatorThreaded stud ISO M6 or UNF 1/4-28International standard case |
| Typical applications | DC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for V<sub>VRMS</sub> ≤ 400 V: R = 100 Ω/5 W, C = 0,1 µF |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.014 Kilogram |
| Net weight | 0.013 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |