
34396621
SKT 13,5 Qu ZG bond /16
Thyristor Central Gate
34396621
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Thyristor Central Gate |
| Country of origin | Germany |
| Current (A) | 185 A |
| Features | high current density due to double mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes |
| Product Status | In Production |
| Surge current (A) | 2300 A |
| Type | Thyristor Central Gate |
| Typical applications | controlled rectifier circuitssolid state relays |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.98 Gram |
| Net weight | 0.18 Gram |