Semikron Danfoss logo

34502021

SKT 12,4 Qu RG bo/16

Thyristor Corner Gate

Product specifications

Characteristic
Value
Chip technologyThyristor Corner Gate
Current (A)165 A
Featurescompatible to all standard solder processeshigh current density due to double mesa technologyhigh surge currentcompatible to thick wire bonding
Product StatusIn Production
Surge current (A)1800 A
TypeThyristor Corner Gate
Typical applicationscontrolled rectifier circuitssolid state relays
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight2.1 Gram
Net weight0.15 Gram