Semikron Danfoss logo
Semikron Danfoss Standard Photo B5

230B0058

SKT 100/12 E UNF

Stud Screw Fit

Product specifications

Characteristic
Value
CaseB5
Chip technologyThyristor
Country of originBrazil
Current (A)100 A
Dimensions (LxWxH)160SW24M12
FeaturesHermetic metal case with glass insulatorThreaded stud ISO M12 or UNF1/2-20Interchangeable with international standard case
HousingStud Screw Fit
Legacy part number01236391
Product lineStud Screw Fit
Product StatusIn Production
Surge current (A)1750 A
TechnologyThyristor
TypeStud Screw Fit
Typical applicationsDC motor control (e. g. for machines tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for V<sub>VRMS</sub> ≤ 400 V: R = 47 Ω/10 W, C = 0,22 µF
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.111 Kilogram
Net weight0.105 Kilogram
Proposition 65Cancer and Reproductive Harm