
230B4443
SKS 660F B6U 440 V16 SU
Classics
Product specifications
Characteristic | Value |
---|---|
Cooling | Forced-air cooled |
Country of origin | France |
Features | Three phase uncontrolled rectifiersDiode power stacksRC circuit included |
Housing | Classics |
INOM (ARMS) | 660 A |
Legacy part number | 08785121 |
Product line | SEMISTACK CLASSICS |
Product Status | In Production |
Stack category | Diode / Thyristor converter |
Technology | Thyristor / Diode |
Topology | Three-phase uncontrolled diode bridge rectifier |
Type | SEMISTACK CLASSICS |
Typical applications | Power suppliesRectifiers for AC/DC motor control |
VAC max (V) | 500 V |
VDC max (V) | 670 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 15.4 Kilogram |
Net weight | 15.4 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |