
230B4456
SKS 520F W3C 450 V16 SU
Classics
230B4456
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | France |
| VAC max (V) | 500 V |
| INOM (ARMS) | 520 A |
| Topology | Three-phase reverse parallel thyristor converter |
| Legacy part number | 08785221 |
| Product line | SEMISTACK CLASSICS |
| Housing | Classics |
| Stack category | Diode / Thyristor converter |
| Technology | Thyristor / Diode |
| Cooling | Forced-air cooled |
| Features | Three phase reverse parallel thyristor converterThyristor power stacksRC circuit included |
| Typical applications | Soft starters |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.9 Kilogram |
| Net weight | 14.9 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |