Semikron Danfoss logo

230B4445

SKS 430F B6U 290 V16 SU

Classics

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originFrance
VDC max (V)670 V
VAC max (V)500 V
INOM (ARMS)430 A
TopologyThree-phase uncontrolled diode bridge rectifier
Legacy part number08785123
Product lineSEMISTACK CLASSICS
HousingClassics
Stack categoryDiode / Thyristor converter
TechnologyThyristor / Diode
CoolingForced-air cooled
FeaturesThree phase uncontrolled rectifiersDiode power stacksRC circuit included
Typical applicationsPower suppliesRectifiers for AC/DC motor control

General specifications

Characteristic
Value
Gross weight13 Kilogram
Net weight13 Kilogram
Proposition 65Cancer and Reproductive Harm