Semikron Danfoss logo

230B4446

SKS 290F B6U 195 V16

Classics

Product specifications

Characteristic
Value
CoolingForced-air cooled
Country of originFrance
FeaturesThree phase uncontrolled rectifiersDiode power stacksRC circuit included
HousingClassics
INOM (ARMS)290 A
Legacy part number08785124
Product StatusIn Production
Product lineSEMISTACK CLASSICS
Stack categoryDiode / Thyristor converter
TechnologyThyristor / Diode
TopologyThree-phase uncontrolled diode bridge rectifier
TypeSEMISTACK CLASSICS
Typical applicationsPower suppliesRectifiers for AC/DC motor control
VAC max (V)500 V
VDC max (V)670 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm