
230B4438
SKS 180F B6C 120 V16
Classics
230B4438
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | France |
| VDC max (V) | 670 V |
| VAC max (V) | 500 V |
| INOM (ARMS) | 180 A |
| Topology | Three-phase fully-controlled thyristor bridge rectifier |
| Legacy part number | 08785028 |
| Product line | SEMISTACK CLASSICS |
| Housing | Classics |
| Stack category | Diode / Thyristor converter |
| Technology | Thyristor / Diode |
| Cooling | Forced-air cooled |
| Features | Three phase controlled rectifiersThyristor power stacksRC circuit included |
| Typical applications | Regulated power suppliesAlternator excitationMotor control |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.8 Kilogram |
| Net weight | 4.8 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |