Semikron Danfoss logo

230B0975

SKRa 86/18

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE10
Chip technologyAvalanche
Country of originBrazil
Current (A)86 A
Dimensions (LxWxH)25SW17
FeaturesAvalanche type reverse characteristic up to 2000 VHermetic metal case with glass insulatorCooling via heatsinksThreaded stud ISO M8 or ¼ - 28 UNF 2ASKR: cathode to stud
HousingStud Screw Fit
Legacy part number02647260
Product lineStud Screw Fit
Product StatusIn Production
Surge current (A)1500 A
TechnologyDiodes
TypeStud Screw Fit
Typical applicationsDC supply for magnets or solenoids (brakes, valves, etc.)Field coil supply for DC motorsSeries connections for high voltage applications like dust precipitators
Voltage (V)1800 V

General specifications

Characteristic
Value
Gross weight0.026 Kilogram
Net weight0.018 Kilogram
Proposition 65Cancer and Reproductive Harm