
230B0939
SKRa 26/17 UNF
Stud Screw Fit
Product specifications
Characteristic | Value |
---|---|
Case | E8 |
Chip technology | Avalanche |
Country of origin | Brazil |
Current (A) | 26 A |
Dimensions (LxWxH) | 21SW11M6 |
Features | Avalanche type reverse characteristic up to 2000 VHermetic metal case with glass insulatorThreaded stud ISO M6 (also 10-21 UNF 2A and M5)Cooling via metal plates or heat sinksSKR: cathode to stud |
Housing | Stud Screw Fit |
Legacy part number | 02646440 |
Product line | Stud Screw Fit |
Product Status | In Production |
Surge current (A) | 375 A |
Technology | Diodes |
Type | Stud Screw Fit |
Typical applications | DC power supplies for magnets or solenoids (brakes, valves, etc.)Field coil supply for DC motorsSeries connections for high voltage applications (dust precipitators) |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.007 Kilogram |
Net weight | 0.006 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |