
230B0694
SKRa 26/17
Stud Screw Fit
230B0694
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 26 A |
| Surge current (A) | 375 A |
| Voltage (V) | 1700 V |
| Legacy part number | 02642190 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Case | E8 |
| Dimensions (LxWxH) | 21SW11M6 |
| Technology | Diodes |
| Chip technology | Avalanche |
| Features | Avalanche type reverse characteristic up to 2000 VHermetic metal case with glass insulatorThreaded stud ISO M6 (also 10-21 UNF 2A and M5)Cooling via metal plates or heat sinksSKR: cathode to stud |
| Typical applications | DC power supplies for magnets or solenoids (brakes, valves, etc.)Field coil supply for DC motorsSeries connections for high voltage applications (dust precipitators) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.008 Kilogram |
| Net weight | 0.007 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |