
34826121
SKR297XP22B1T
Rectifier
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Rectifier |
| Country of origin | Germany |
| Current (A) | 670 A |
| Features | Enhanced environmental robustnessHigh surge currentNew Power Enhancing Passivation technologyHigh current density |
| Product Status | In Production New |
| Surge current (A) | 4900 A |
| Type | Rectifier |
| Typical applications | uncontrolled rectifier bridges |
| Voltage (V) | 2200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.71 Gram |
| Net weight | 0.24 Gram |