
34819921
SKR106XP16B1F
Rectifier
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Rectifier |
| Country of origin | Germany |
| Current (A) | 290 A |
| Features | Enhanced environmental robustnessT<sub>jmax</sub> = 175°CNew Power Enhancing Passivation technologyHigh current density |
| Product Status | In Production New |
| Surge current (A) | 1650 A |
| Type | Rectifier |
| Typical applications | uncontrolled rectifier bridges |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.46 Gram |
| Net weight | 0.08 Gram |