
34816821
SKR079XP22B1T
Rectifier
34816821
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 165 A |
| Surge current (A) | 1260 A |
| Voltage (V) | 2200 V |
| Chip technology | Rectifier |
| Features | New Power Enhancing Passivation technologyHigh current densityHigh surge currentEnhanced environmental robustness |
| Typical applications | uncontrolled rectifier bridges |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.16 Gram |
| Net weight | 0.07 Gram |