
34819821
SKR031XP16B1F
Rectifier
34819821
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 85 A |
| Surge current (A) | 490 A |
| Voltage (V) | 1600 V |
| Chip technology | Rectifier |
| Features | New Power Enhancing Passivation technologyT<sub>jmax</sub> = 175°CHigh current densityEnhanced environmental robustness |
| Typical applications | uncontrolled rectifier bridges |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.13 Gram |
| Net weight | 0.02 Gram |