Semikron Danfoss logo

34820021

SKR012XP16B1F

Rectifier

Product specifications

Characteristic
Value
Chip technologyRectifier
Country of originGermany
Current (A)35 A
FeaturesNew Power Enhancing Passivation technologyT<sub>jmax</sub> = 175°CHigh current densityEnhanced environmental robustness
Product StatusIn Production New
Surge current (A)200 A
TypeRectifier
Typical applicationsuncontrolled rectifier bridges
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.05 Gram
Net weight0.01 Gram