
230B0816
SKR 94/08
Stud Screw Fit
230B0816
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 96 A |
| Surge current (A) | 2000 A |
| Voltage (V) | 800 V |
| Legacy part number | 02644280 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Case | E10 |
| Dimensions (LxWxH) | 25SW17 |
| Technology | Diodes |
| Chip technology | Standard recovery |
| Features | Low power dissipationReverse voltages up to 1200 VHermetic metal case with glass insulatorOptional silicone sleeveThreaded stud ISO M8 x 1,25 or ¼” 28 UNF-2ASKN: anode to studSKR: cathode to stud |
| Typical applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,1 μF, 100 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 80 kΩ (P<sub>R</sub> = 6 W) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.033 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |