
230B0990
SKR 86/16
Stud Screw Fit
230B0990
Product specifications
Characteristic | Value |
|---|---|
| Case | E10 |
| Chip technology | Standard recovery |
| Country of origin | Brazil |
| Current (A) | 86 A |
| Dimensions (LxWxH) | 25SW17 |
| Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded studs ISO M8 or 1/4” 28 UNF-2ASKR: cathode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02647530 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 1500 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | All purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.023 Kilogram |
| Net weight | 0.021 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |