
230B0341
SKR 71/08 UNF
Stud Screw Fit
230B0341
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 70 A |
| Surge current (A) | 1150 A |
| Voltage (V) | 800 V |
| Legacy part number | 02237170 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Case | E11 |
| Dimensions (LxWxH) | 26SW17M8 |
| Technology | Diodes |
| Chip technology | Standard recovery |
| Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M8 and also 1/4-28 UNFSKR: cathode to stud |
| Typical applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,1 µF, 100 Ω (P<sub>R</sub> = 2 W), R<sub>P</sub> = 80 kΩ (P<sub>R</sub> = 6 W) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.029 Kilogram |
| Net weight | 0.017 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |